Swedish manifold assemblies, RA-K, 10, Reverse angle
013G3193-1
RA reverse angle valve for RA-K-VB, upside down connection
013G3193-1
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection to system | M22 x 1,5 |
| Contains batteries | No |
| Description | RA reverse angle valve for RA-K-VB, upside down connection |
| Design | Reverse angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Flow temperature [°C] [Max] | 120 °C |
| Kv measuring range | 0.04 - 0.50 |
| Kvs values [m³/h] | 0.59 m³/h |
Characteristic | Value |
|---|---|
| Material Description | RA angle valve for RA-K-VB upside down |
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | Valve RA-K angle |
| Radiator height [mm] [max] | 900 mm |
| Radiator height [mm] [min] | 300 mm |
| Radiator type | Konventionell radiator |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | 10 |
| Valve type | RA-K |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.104 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.101 Kilogram |