
Manifold Assemblies, RA-KE, RA-KE, Angle
013G3246
RA-KE valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RA-KE/KEW
Product specifications
Characteristic | Value |
|---|---|
| Application | 1-pipe system |
| CE mark | Out of scope |
| Connection size in | R 1/2 |
| Connection size out | R 1/2 |
| Contains batteries | No |
| Contents of set | Valve |
| Description | RA-KE valve |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Flow temperature [°C] [Max] | 120 °C |
Characteristic | Value |
|---|---|
| Kvs values [m³/h] [Max] | 2.50 m³/h |
| Material Description | RA-KE |
| Product group | Manifold Assemblies |
| Product line | Mechanical TRV |
| Product Type | RA-KE/KEW |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | RA-KE |
| Test pressure [bar] | 16 bar |
| UL mark | Out of scope |
| Valve type | RA-KE |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.152 Kilogram |
| Net weight | 0.145 Kilogram |
| Volume | 0.162 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420040950 |
| Proposition 65 | Cancer and Reproductive Harm |