
Manifold accessories, Compression fitting, For valves: RA-K-VB; RA-K-VB-N
192N3303
Compression fitting R 3/8" x 12
192N3303
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| Contains batteries | No |
| Description | Compression fitting R 3/8" x 12 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA-K-VBRA-K-VB-N |
| Label product | Yes |
| Material Description | KOMPRESSIONSKOPPLING R3/8"X12 |
| Product group | Swedish manifold assemblies |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Manifold accessories |
| Radiator height [mm] [max] | 900 mm |
| Radiator height [mm] [min] | 300 mm |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Size | R 3/8" -12 |
| Type of accessories | Compression fitting |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.014 Kilogram |
| Net weight | 0.014 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255116479 |
| Proposition 65 | Cancer and Reproductive Harm |