
Manifold accessories, Reduction nipple, For valves: M68
192N3118
Reduction nipple with o-ring, G1/2" - Rp 3/8"; for M68 valves
192N3118
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Reduction nipple with o-ring, G1/2" - Rp 3/8"; for M68 valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | M68 |
| Label product | Yes |
| Material Description | HYLSA MED O-ring G1/2" - G3/8" |
| Product group | Swedish manifold assemblies |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Manifold accessories |
| Radiator height [mm] [max] | 900 mm |
| Radiator height [mm] [min] | 300 mm |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Size | G 1/2" - Rp 3/8" |
| Type of accessories | Reduction nipple |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.052 Kilogram |
| Net weight | 0.05 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255116677 |
| Proposition 65 | Cancer and Reproductive Harm |