
Manifold connection pipes, For valves: RA-K-VB, 600 mm, Altech
192N0466
RA-K-VB connection pipe for Altech
192N0466
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| Connection pipe length [mm] | 466 mm |
| Contains batteries | No |
| Description | RA-K-VB connection pipe for Altech |
| DG Indicator Profile | Not relevant for dangerous goods |
| For radiator manufacturers | Altech |
| For valves | RA-K-VB |
| Material Description | RÖR RAK-VBN/U ALTECH H-600 L-466 |
Characteristic | Value |
|---|---|
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | Manifold connection pipes |
| Radiator height [mm] | 600 mm |
| Size | 466 mm |
| Type of accessories | Connection pipe |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.128 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.128 Kilogram |