
Manifold connection pipes, For valves: RA-K-VB-N, 500 mm, Lenhovda; Purmo; Epecon; Altech; Curant
192N0370
Manifold connection pipe 370
192N0370
Product specifications
Characteristic | Value |
|---|---|
| Connection pipe length [mm] | 370 mm |
| Description | Manifold connection pipe 370 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For radiator manufacturers | AltechPurmoLenhovdaCurantEpecon |
| For valves | RA-K-VB-N |
| Material Description | RA-K-VBN connection Pipe |
Characteristic | Value |
|---|---|
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | Manifold connection pipes |
| Radiator height [mm] | 500 mm |
| Size | 370 mm |
| Type of accessories | Connection pipe |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.102 Kilogram |
| Net weight | 0.093 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |