Radiator Valves, RA-N/HC, Hydrocable, UK50/RLV45, Radial, PER 12 mm
013G2290
HC, RA-N, UK50/RLV45-Radial 12 with self-sealing tailpiece
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RA-N/HC & RLV-S/HC
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | Out of scope |
| Connection size in | PER 12 mm |
| Connection size out | R 1/2 |
| Contains batteries | No |
| Description | HC, RA-N, UK50/RLV45-Radial 12 with self-sealing tailpiece |
| Design | Radial |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 0.600 bar |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Dimension | 15 |
| Flow temperature [°C] [Max] | 120 °C |
| For radiator manufacturers | All |
| Kv measuring range | 0.04 - 0.44 |
| Kv value at setting 1 [m³/h] | 0.040 m³/h |
| Kv value at setting 2 [m³/h] | 0.060 m³/h |
| Kv value at setting 3 [m³/h] | 0.100 m³/h |
| Kv value at setting 4 [m³/h] | 0.150 m³/h |
| Kv value at setting 5 [m³/h] | 0.210 m³/h |
Characteristic | Value |
|---|---|
| Kv value at setting 6 [m³/h] | 0.280 m³/h |
| Kv value at setting 7 [m³/h] | 0.360 m³/h |
| Kv value at setting N [m³/h] | 0.440 m³/h |
| Kvs values [m³/h] | 0.69 m³/h |
| Material Description | RA-N, UK50/RLV45-Radial 12. Tail piece |
| Presetting | yes |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | RA-N/HC |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | RLV-S |
| SCIP dossier no. | 75bcdd73-8c3a-47e1-ad3f-3ec54c869fff |
| SCIP dossier product name | RA-N/-IN HC & RLV-S HC Radial set |
| Sensor design | no sensor |
| Test pressure [bar] | 16 bar |
| UL mark | Out of scope |
| Valve size | UK50/RLV45 |
| Valve type | Hydrocable |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.563 Kilogram |
| Net weight | 0.546 Kilogram |
| Volume | 0.352 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425146220 |
| Proposition 65 | Cancer and Reproductive Harm |