Radiator Valves, RA-N/HC, Hydrocable, UK50/RLV45, Axial, PER 12 mm
013G2194
Valve Body RA-N/HC & Lockshield Valve RLV-S/HC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydrocable
013G2194
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | No |
| Connection size in | PER 12 mm |
| Connection size out | R 1/2 |
| Description | Valve Body RA-N/HC & Lockshield Valve RLV-S/HC |
| Design | Axial |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 0.600 bar |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Dimension | 15 |
| Flow temperature [°C] [Max] | 120 °C |
| For radiator manufacturers | All |
| Kv measuring range | 0.04 - 0.44 |
| Kv value at setting 1 [m³/h] | 0.040 m³/h |
| Kv value at setting 2 [m³/h] | 0.060 m³/h |
| Kv value at setting 3 [m³/h] | 0.100 m³/h |
| Kv value at setting 4 [m³/h] | 0.150 m³/h |
Characteristic | Value |
|---|---|
| Kv value at setting 5 [m³/h] | 0.210 m³/h |
| Kv value at setting 6 [m³/h] | 0.280 m³/h |
| Kv value at setting 7 [m³/h] | 0.360 m³/h |
| Kv value at setting N [m³/h] | 0.440 m³/h |
| Kvs values [m³/h] | 0.69 m³/h |
| Material Description | HC,RA-N UK50/RLV45-axial 12 mm |
| Presetting | yes |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | RA-N/HC |
| RLV type | RLV-S |
| Sensor design | no sensor |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | UK50/RLV45 |
| Valve type | Hydrocable |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.556 Kilogram |
| Net weight | 0.556 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.536 Liter |
| EAN/UPC | 5702425103490 |