Radiator Valves, RA-N/HC, Hydrocable, UK75/RLV75, Radial, PER 12 mm
013G2192
Valve Body RA-N/HC & Lockshield Valve RLV-S/HC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RA-N/HC & RLV-S/HC
Product specifications
Characteristic | Value |
---|---|
Application | 2-pipe system |
CE evaluated | Out of scope |
Connection size in | PER 12 mm |
Connection size out | R 1/2 |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Valve Body RA-N/HC & Lockshield Valve RLV-S/HC |
Design | Radial |
Differential pressure [bar] [max] | 0.600 bar |
Differential pressure range [bar] [Max] | 0.60 bar |
Dimension | 15 |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers | All |
InspectionText | Dear All,<LineBreak/>,Plese note code 013G2192 will be out of stock due to 08.03.2017. The<LineBreak/>,reason - it was planned for phase out in July 2017. No possible<LineBreak/>,improvement for inbounds - please inform the customers. If they accept<LineBreak/>,to wait, please change first requested date to 08.03.2017. If you have<LineBreak/>,any questions, please contact Marina Naydenova.<LineBreak/>,Thank you in advance!<LineBreak/> |
Kv measuring range | 0.04 - 0.44 |
Kv value at setting 1 [m³/h] | 0.040 m³/h |
Kv value at setting 2 [m³/h] | 0.060 m³/h |
Kv value at setting 3 [m³/h] | 0.100 m³/h |
Kv value at setting 4 [m³/h] | 0.150 m³/h |
Characteristic | Value |
---|---|
Kv value at setting 5 [m³/h] | 0.210 m³/h |
Kv value at setting 6 [m³/h] | 0.280 m³/h |
Kv value at setting 7 [m³/h] | 0.360 m³/h |
Kv value at setting N [m³/h] | 0.440 m³/h |
Kvs values [m³/h] | 0.69 m³/h |
Material Description | HC,RA-N UK75/RLV75-Radial 12 mm |
Presetting | yes |
Product Type | RA-N/HC |
Product group | Radiator Valves |
Product line | Mechanical TRV |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-S |
Sensor design | no sensor |
Test pressure [bar] | 16 bar |
UL evaluated | Out of scope |
Valve size | UK75/RLV75 |
Valve type | Hydrocable |
Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.566 Kilogram |
Net weight | 0.562 Kilogram |
Volume | 0.634 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702425103476 |
Proposition 65 | Cancer and Reproductive Harm |