Danfoss logo
RA-IN/HC-RE & RLV-S/HC-RE-product-category

RA-IN/HC-RE & RLV-S/HC-RE

Danfoss Hydro Cable sets have adjustable elbows for quick installation, with a pre-adjustment ring that does require any tools. Kits are supplied with fittings, socket and with O-ring. For use with single or double panel radiators (45mm or 75mm connection distance).

Features and benefits

  • All RA-IN/HC-RE valve bodies can be used together with all types of thermostatic elements with Danfoss RA connection.
  • RA-IN/HC-RE valves are fitted with a kv limiting device for presetting of max. water flow within a range of 0.052 to 0.84 m3/h.
  • RLV-S/HC-RE is intended for mounting on the outlet of the radiator.
  • Using RLV-S/HC-RE each radiator can be shut off individually to allow trouble-free maintenance or repair without affecting other radiators in the system.