
Radiator Valves, RTR-N, Normal flow, DN 15, Double angle right
013G7021
Normal flow valves with presetting
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RTR-N
013G7021
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | No |
| Connection size in | Rp 1/2 |
| Connection size out | R 1/2 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | Normal flow valves with presetting |
| Design | Double angle right |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 120 °C |
| Kv measuring range | 0.04 - 0.7 |
| Kv value at setting 1 [m³/h] | 0.040 m³/h |
| Kv value at setting 2 [m³/h] | 0.090 m³/h |
| Kv value at setting 3 [m³/h] | 0.160 m³/h |
| Kv value at setting 4 [m³/h] | 0.250 m³/h |
| Kv value at setting 5 [m³/h] | 0.360 m³/h |
Characteristic | Value |
|---|---|
| Kv value at setting 6 [m³/h] | 0.430 m³/h |
| Kv value at setting 7 [m³/h] | 0.520 m³/h |
| Kv value at setting N [m³/h] | 0.730 m³/h |
| Kvs values [m³/h] | 0.90 m³/h |
| Material Description | RTR-N 15 A, right mounted |
| Presetting | yes |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | RTR-N |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f8da244b-6535-4c14-80d8-e81d7c8aba8f |
| SCIP dossier product name | RTR-N Radiator valve |
| Tailpiece type | Standard |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | DN 15 |
| Valve type | Normal flow |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.296 Kilogram |
| Net weight | 0.296 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425126185 |
| Proposition 65 | Cancer and Reproductive Harm |