Radiator Valves, RA-N, Normal flow, DN 20, Angle, F
013G3966
RA-N 20S VALVE "F"
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RA-N
013G3966
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | No |
| Connection size in | Rp 3/4 |
| Connection size out | R 3/4 |
| Connection types | Internal thread |
| Description | RA-N 20S VALVE "F" |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Dimension standard | F |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 120 °C |
| Kv value at setting 1 [m³/h] | 0.100 m³/h |
| Kv value at setting 2 [m³/h] | 0.150 m³/h |
| Kv value at setting 3 [m³/h] | 0.170 m³/h |
| Kv value at setting 4 [m³/h] | 0.260 m³/h |
| Kv value at setting 5 [m³/h] | 0.350 m³/h |
| Kv value at setting 6 [m³/h] | 0.460 m³/h |
Characteristic | Value |
|---|---|
| Kv value at setting 7 [m³/h] | 0.730 m³/h |
| Kv value at setting N [m³/h] | 1.040 m³/h |
| Kvs values [m³/h] | 1.40 m³/h |
| Material Description | RA-N 20S Valve "F" |
| Presetting | yes |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | RA-N |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 559d6453-eea7-4470-b478-48ca4a0b0c86 |
| SCIP dossier product name | RA-N & -IN Radiator valve 1 |
| Tailpiece type | Standard |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | DN 20 |
| Valve type | Normal flow |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.393 Kilogram |
| Net weight | 0.378 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |