Radiator Valves, RA-N, Normal flow, DN 15, Straight, F
013G3964
RA-N 15S VALVE "F"
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RA-N
013G3964
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | No |
| Connection size in | Rp 1/2 |
| Connection size out | R 1/2 |
| Connection types | Internal thread |
| Description | RA-N 15S VALVE "F" |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Dimension standard | F |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 120 °C |
| Kv value at setting 1 [m³/h] | 0.040 m³/h |
| Kv value at setting 2 [m³/h] | 0.090 m³/h |
| Kv value at setting 3 [m³/h] | 0.160 m³/h |
| Kv value at setting 4 [m³/h] | 0.250 m³/h |
| Kv value at setting 5 [m³/h] | 0.360 m³/h |
| Kv value at setting 6 [m³/h] | 0.430 m³/h |
Characteristic | Value |
|---|---|
| Kv value at setting 7 [m³/h] | 0.520 m³/h |
| Kv value at setting N [m³/h] | 0.730 m³/h |
| Kvs values [m³/h] | 0.90 m³/h |
| Material Description | RA-N 15S Valve "F" |
| Presetting | yes |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | RA-N |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 559d6453-eea7-4470-b478-48ca4a0b0c86 |
| SCIP dossier product name | RA-N & -IN Radiator valve 1 |
| Tailpiece type | Standard |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | DN 15 |
| Valve type | Normal flow |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.252 Kilogram |
| Net weight | 0.252 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.263 Liter |
| Proposition 65 | Cancer and Reproductive Harm |