
Radiator Valves, RA-N, Normal flow, DN 15, Angle, S
013G0073
Normal flow valves with presetting
013G0073
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | Out of scope |
| China RoHS compliance | Out of scope |
| Connection size in | Rp 1/2 |
| Connection size out | M26 x 1,5 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | Normal flow valves with presetting |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Dimension standard | S |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 120 °C |
| Kv value at setting 1 [m³/h] | 0.040 m³/h |
| Kv value at setting 2 [m³/h] | 0.090 m³/h |
| Kv value at setting 3 [m³/h] | 0.160 m³/h |
| Kv value at setting 4 [m³/h] | 0.250 m³/h |
Characteristic | Value |
|---|---|
| Kv value at setting 5 [m³/h] | 0.360 m³/h |
| Kv value at setting 6 [m³/h] | 0.430 m³/h |
| Kv value at setting 7 [m³/h] | 0.520 m³/h |
| Kv value at setting N [m³/h] | 0.730 m³/h |
| Kvs values [m³/h] | 0.90 m³/h |
| Material Description | RA-N 15 A "S" |
| Presetting | yes |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | RA-N |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 972fb25a-aad7-4155-b11b-6f68491564c8 |
| SCIP dossier product name | RA-N & -IN Radiator valve 2 |
| Tailpiece type | Metric thread |
| Test pressure [bar] | 16 bar |
| UL mark | Out of scope |
| Valve size | DN 15 |
| Valve type | Normal flow |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.175 Kilogram |
| Net weight | 0.165 Kilogram |
| Volume | 0.23 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420008165 |
| Proposition 65 | Cancer and Reproductive Harm |