Radiator Valves, RA-N, Normal flow, DN 15, Angle, D
013G0033AA
Normal flow valves with presetting, with 15 mm fittings
Product specifications
Characteristic | Value |
---|---|
Application | 2-pipe system |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Connection types | Internal thread |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Normal flow valves with presetting, with 15 mm fittings |
Design | Angle |
Differential pressure range [bar] [Max] | 0.60 bar |
Dimension standard | D |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
Kv value at setting 1 [m³/h] | 0.040 m³/h |
Kv value at setting 2 [m³/h] | 0.090 m³/h |
Kv value at setting 3 [m³/h] | 0.160 m³/h |
Kv value at setting 4 [m³/h] | 0.250 m³/h |
Characteristic | Value |
---|---|
Kv value at setting 5 [m³/h] | 0.360 m³/h |
Kv value at setting 6 [m³/h] | 0.430 m³/h |
Kv value at setting 7 [m³/h] | 0.520 m³/h |
Kv value at setting N [m³/h] | 0.730 m³/h |
Kvs values [m³/h] | 0.90 m³/h |
Material Description | RA-N 15 INC 15MM COMP. FTG. |
Presetting | yes |
Product Type | RA-N |
Product group | Radiator Valves |
Product line | Mechanical TRV |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f498b9fa-27ce-4d80-860a-b592e2ffe13d |
SCIP dossier product name | RA-N Radiator valve w. fittings |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
UL evaluated | Out of scope |
Valve size | DN 15 |
Valve type | Normal flow |
Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.341 Kilogram |
Net weight | 0.297 Kilogram |
Volume | 0.253 Cubic decimeter |
Characteristic | Value |
---|---|
EAN/UPC | 5013567403608 |
Proposition 65 | Cancer and Reproductive Harm |