Danfoss logo
RA-N 013G0031 L

Radiator Valves, RA-N, Normal flow, DN 10, Angle, D

013G0031

Normal flow valves with presetting

Product specifications

Characteristic
Value
Application2-pipe system
CE markNo
China RoHS complianceOut of scope
Connection size inRp 3/8
Connection size outR 3/8
Connection typesInternal thread
Contains batteriesNo
DescriptionNormal flow valves with presetting
DesignAngle
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure range [bar] [Max]0.60 bar
Dimension standardD
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
FinishNickel plated
Flow temperature [°C] [Max]120 °C
Kv value at setting 1 [m³/h]0.040 m³/h
Kv value at setting 2 [m³/h]0.080 m³/h
Kv value at setting 3 [m³/h]0.120 m³/h
Kv value at setting 4 [m³/h]0.190 m³/h
Characteristic
Value
Kv value at setting 5 [m³/h]0.250 m³/h
Kv value at setting 6 [m³/h]0.330 m³/h
Kv value at setting 7 [m³/h]0.380 m³/h
Kv value at setting N [m³/h]0.560 m³/h
Kvs values [m³/h]0.65 m³/h
Material DescriptionRA-N 10 A "D"
Presettingyes
Product groupRadiator Valves
Product lineMechanical TRV
Product TypeRA-N
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.972fb25a-aad7-4155-b11b-6f68491564c8
SCIP dossier product nameRA-N & -IN Radiator valve 2
Tailpiece typeStandard
Test pressure [bar]16 bar
UL markNo
UNSPSC CODE40101801
Valve sizeDN 10
Valve typeNormal flow
Working pressure [bar] [Max]10 bar

General specifications

Characteristic
Value
Gross weight0.21 Kilogram
Net weight0.2 Kilogram
Volume0.23 Liter
Characteristic
Value
EAN/UPC5702420007335
Proposition 65Cancer and Reproductive Harm