
Radiator Valves, MIO, M30x1.5, DN 10, Angle
013L6831
Danfoss Mio D series M30 x 1.5 valves for two-pipe heating systems.
013L6831
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | No |
| Connection size in | Rp 3/8 |
| Connection size out | R 3/8 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | Danfoss Mio D series M30 x 1.5 valves for two-pipe heating systems. |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Dimension standard | D |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 120 °C |
| Kv value at setting 1 [m³/h] | 0.040 m³/h |
| Kv value at setting 2 [m³/h] | 0.090 m³/h |
| Kv value at setting 3 [m³/h] | 0.150 m³/h |
| Kv value at setting 4 [m³/h] | 0.230 m³/h |
| Kv value at setting 5 [m³/h] | 0.270 m³/h |
Characteristic | Value |
|---|---|
| Kv value at setting 6 [m³/h] | 0.320 m³/h |
| Kv value at setting 7 [m³/h] | 0.350 m³/h |
| Kv value at setting N [m³/h] | 0.430 m³/h |
| Kvs values [m³/h] | 0.65 m³/h |
| Material Description | Mio-N M30x1.5 10 A "D" |
| Presetting | yes |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | MIO |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 41386bbb-0006-4dca-8ca8-680b6931506b |
| SCIP dossier product name | Mio-N M30x1.5 Radiator valve |
| Tailpiece type | Standard |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | DN 10 |
| Valve type | M30x1.5 |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.233 Kilogram |
| Net weight | 0.213 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162697610 |
| Proposition 65 | Cancer and Reproductive Harm |