
Radiator Valves, RA-IN, Normal flow, DN 10, Angle, F
013G6581
4-step presetting thermostatic valve
013G6581
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection size in | Rp 3/8 |
| Connection size out | R 3/8 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | 4-step presetting thermostatic valve |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Dimension standard | F |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 120 °C |
| Kv value at setting 1 [m³/h] | 0.053 m³/h |
| Kv value at setting 2 [m³/h] | 0.110 m³/h |
Characteristic | Value |
|---|---|
| Kv value at setting 3 [m³/h] | 0.230 m³/h |
| Kv value at setting 4 [m³/h] | 0.360 m³/h |
| Kv value at setting N [m³/h] | 0.560 m³/h |
| Kvs values [m³/h] | 0.65 m³/h |
| Material Description | RA-IN 10 A "F" |
| Presetting | yes |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | RA-IN |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 0a1ffc46-faeb-4de0-a5eb-af953035e0c0 |
| SCIP dossier product name | RA-N & -IN Radiator valve 3 |
| Tailpiece type | Standard |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | DN 10 |
| Valve type | Normal flow |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.203 Kilogram |
| Net weight | 0.193 Kilogram |
| Volume | 0.23 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425240805 |
| Proposition 65 | Cancer and Reproductive Harm |