
Swedish manifold assemblies, RadiCal - FLX, M 22, Flexible assembly, 1-pipe system
192N3331
Rad. koppel radical 1-FLX M22 / Thermostatic valve, lockshield valve, assembly valve
Product specifications
Characteristic | Value |
---|---|
Application | 1-pipe system |
Basic Data Text Template | RAD.KOPPEL RADICAL 1-FLX M22 |
CE evaluated | Out of scope |
Connection size in | M 22 |
Connection size out | G 1/2 |
Connection to system | M22 x 1,5 |
Contain batteries | No |
Contents of set | Thermostatic valve, lockshield valve, assembly valve |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Rad. koppel radical 1-FLX M22 / Thermostatic valve, lockshield valve, assembly valve |
Design | Flexible assembly |
Differential pressure range [bar] [Max] | 0.10 bar |
Flow temperature [°C] [Max] | 120 °C |
Kv measuring range | N/A |
Characteristic | Value |
---|---|
Kvs values [m³/h] | 2.60 m³/h |
Label product | Yes |
Material Description | RAD.KOPPEL RADICAL 1-FLX M22 |
Product Type | RadiCal - FLX |
Product group | Swedish manifold assemblies |
Product line | Mechanical TRV |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Radiator height [mm] [max] | 900 mm |
Radiator height [mm] [min] | 300 mm |
Radiator type | Konventionell radiator |
Test pressure [bar] | 16 bar |
UL evaluated | Out of scope |
Valve type | RA-FLX |
Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.815 Kilogram |
Net weight | 0.815 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |