RA-KE/KEW
The manifold assemblies RA-KE and RA-KEW are versatile control units for all types of radiators with standard ½" side connections. RA-KE and RA-KEW valves are for 1-pipe pumped systems. The manifold assembly includes a manifold valve body with shut off facility, a connection pipe and a radiator valve body. The center distance between connection pipes is 35 mm, which allow system pipes to be connected using junction box. Danfoss manifold assemblies can be used with all RA 2000, RA PLUS and RAW sensors as well as thermal actuators, type TWA and ABNM. A wide range of compression fitting for steel, copper, PEX and AluPex piping allows fast and flexible installation.