
Manifold accessories, Compression fitting, For valves: RadiCal - FLX, M22 x 1,5 16x2
192N3327
M22x1,5 fitting for multilayer PEX 16x2
192N3327
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | M22x1,5 fitting for multilayer PEX 16x2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RadiCal - FLX |
| Material Description | M22x1,5 fitting for multilayer PEX 16x2 |
| Product group | Swedish manifold assemblies |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Manifold accessories |
| Radiator height [mm] [max] | 900 mm |
| Radiator height [mm] [min] | 300 mm |
| Size | M22 x 1,5 16x2 |
| Type of accessories | Compression fitting |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.059 Kilogram |
| Net weight | 0.057 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255116691 |
| Proposition 65 | Cancer and Reproductive Harm |