
Manifold accessories, Elbow coupling, For valves: RA-K-VB; RA-K-VB-N
192N3301
Angle fitting for radiator coupling
192N3301
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Angle fitting for radiator coupling |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA-K-VBRA-K-VB-N |
| Label product | Yes |
| Material Description | VINKEL UTV./INV.-M22 |
| Product group | Swedish manifold assemblies |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Manifold accessories |
| Radiator height [mm] [max] | 900 mm |
| Radiator height [mm] [min] | 300 mm |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Size | G 1/2 - M22 |
| Type of accessories | Elbow coupling |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.035 Kilogram |
| Net weight | 0.035 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162930335 |
| Proposition 65 | Cancer and Reproductive Harm |