
Manifold accessories, Coupling set, For valves: AB-QM
192N3202
Coupling set for AB-QM 10 and 10 LF; to install AB-QM on a radiator loop in 1-pipe system
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Manifold Assemblies
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Coupling set for AB-QM 10 and 10 LF; to install AB-QM on a radiator loop in 1-pipe system |
For valves | AB-QM |
Material Description | KOPPLING SATS AB-QM DN10 M18 |
Product Type | Manifold accessories |
Characteristic | Value |
---|---|
Product group | Swedish manifold assemblies |
Product line | Mechanical TRV |
Radiator height [mm] [max] | 900 mm |
Radiator height [mm] [min] | 300 mm |
Size | G 1/2 - M18 |
Type of accessories | Coupling set |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.3 Kilogram |
Net weight | 0.3 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 7332751000651 |