
Manifold accessories, Coupling set, For valves: AB-QM, G 1/2 - M21
192N3201
Coupling set for AB-QM 10 and 10 LF; to install AB-QM on a radiator loop in 1-pipe system
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Manifold assemblies
192N3201
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Coupling set for AB-QM 10 and 10 LF; to install AB-QM on a radiator loop in 1-pipe system |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | AB-QM |
| Material Description | KOPPLING SATS AB-QM DN10 M21 |
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | Manifold accessories |
| Radiator height [mm] [max] | 900 mm |
| Radiator height [mm] [min] | 300 mm |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Size | G 1/2 - M21 |
| Type of accessories | Coupling set |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.3 Kilogram |
| Net weight | 0.3 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |