
Manifold accessories, Connection nipple, For valves: All valves, M22 x 1,5
013G3207-1
For old Thermopanel radiator, special connection for renovation
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Connection to system | M22 x 1,5 |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | For old Thermopanel radiator, special connection for renovation |
For valves | All valves |
Material Description | TP banjo-connector w. gasket M22x1,5 nut |
Characteristic | Value |
---|---|
Product Type | Manifold accessories |
Product group | Swedish manifold assemblies |
Product line | Mechanical TRV |
Radiator height [mm] [max] | 900 mm |
Radiator height [mm] [min] | 300 mm |
Type of accessories | Connection nipple |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.078 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.075 Kilogram |