
Radiator Valves, RA-U, Low flow, DN 10, Straight, S
013G3292
Low flow valves with presetting and presetting lock
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | Out of scope |
| China RoHS compliance | Out of scope |
| Connection size in | Rp 3/8 |
| Connection size out | R 3/8 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | Low flow valves with presetting and presetting lock |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Dimension standard | S |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 120 °C |
| Kv value at setting 1 [m³/h] | 0.016 m³/h |
| Kv value at setting 10 [m³/h] | 0.210 m³/h |
| Kv value at setting 11 [m³/h] | 0.260 m³/h |
| Kv value at setting 2 [m³/h] | 0.025 m³/h |
| Kv value at setting 3 [m³/h] | 0.035 m³/h |
| Kv value at setting 4 [m³/h] | 0.050 m³/h |
| Kv value at setting 5 [m³/h] | 0.060 m³/h |
Characteristic | Value |
|---|---|
| Kv value at setting 6 [m³/h] | 0.080 m³/h |
| Kv value at setting 7 [m³/h] | 0.100 m³/h |
| Kv value at setting 8 [m³/h] | 0.120 m³/h |
| Kv value at setting 9 [m³/h] | 0.160 m³/h |
| Kv value at setting N [m³/h] | 0.280 m³/h |
| Kvs values [m³/h] | 0.30 m³/h |
| Kvs values [m³/h] [Max] | 0.16 m³/h |
| Kvs values [m³/h] [Min] | 0.12 m³/h |
| Material Description | RA-U 10 S "S" w.preset lock + tail piece |
| Presetting | yes |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | RA-U |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a4d2bb31-0d5b-4d41-af2e-46e8d63423ee |
| SCIP dossier product name | RA-U -UN & -UR Radiator valve |
| Tailpiece type | Metric thread |
| Test pressure [bar] | 16 bar |
| UL mark | Out of scope |
| Valve size | DN 10 |
| Valve type | Low flow |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.209 Kilogram |
| Net weight | 0.199 Kilogram |
| Volume | 0.23 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162419779 |
| Proposition 65 | Cancer and Reproductive Harm |