U-bend garnitures, For RA-N BIV, G½
013L1922
U-bend for incorporation into steel-pipe convectors, for integrated valve RA-N 013G8370
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Connection to radiator | Welding |
Connection type to sensor | RA |
Contain batteries | No |
Contents of set | U-bend garniture |
DG Indicator Profile | Not relevant for dangerous goods |
Description | U-bend for incorporation into steel-pipe convectors, for integrated valve RA-N 013G8370 |
Flow temperature [°C] [Max] | 120 °C |
For insert with thread | G½ |
Characteristic | Value |
---|---|
For radiator manufacturers | Universal |
Material Description | U-bend garniture RA-N BIV |
Presetting | yes |
Product Type | U-bend garnitures |
Product group | Integrated valves |
Product line | Mechanical TRV |
UL evaluated | Out of scope |
Usage | For RA-N BIV |
Valve connection | G½ |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.272 Kilogram |
Net weight | 0.262 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702425084034 |