Danfoss logo
013G1383_013G7483

Integrated valves, RA, G 1/2 A, Presetting: yes, Contents of set: Valve

013G7483

RA-U built-in valve kit (Buderus), small flow, with presetting

Product specifications

Characteristic
Value
CE markOut of scope
CompositionValve
Connection to radiatorG 1/2 A
Connection type to sensorRA
Contains batteriesNo
Contents of setValve
DescriptionRA-U built-in valve kit (Buderus), small flow, with presetting
DG Indicator ProfileNot relevant for dangerous goods
Flow temperature [°C] [Max]120 °C
For radiator manufacturersBuderus.
Characteristic
Value
Material DescriptionRA-U built-in valve kit,s. 4 for Buderus
Presettingyes
Product groupRadiator Valves
Product lineMechanical TRV
Product TypeIntegrated valves
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.15d96c60-c390-4af7-a3ed-eab3076e6190
SCIP dossier product nameRA-N & -U built-in valve 2
UL markOut of scope
UsageFor bottom supplied radiators

General specifications

Characteristic
Value
Gross weight0.096 Kilogram
Net weight0.091 Kilogram
Volume0.042 Liter
Characteristic
Value
EAN/UPC5702420052229
Proposition 65Cancer and Reproductive Harm