Danfoss logo
Integrated valves - built in valve RA-N - 013G1382, 013G7482

Integrated valves, RA, G 1/2 A, Presetting: yes, Contents of set: Valve

013G7482

RA-N built-in valve kit (Buderus), normal and large flow, with presetting

Product specifications

Characteristic
Value
CE markNo
China RoHS complianceOut of scope
CompositionValve
Connection to radiatorG 1/2 A
Connection type to sensorRA
Contains batteriesNo
Contents of setValve
DescriptionRA-N built-in valve kit (Buderus), normal and large flow, with presetting
DG Indicator ProfileNot relevant for dangerous goods
Flow temperature [°C] [Max]120 °C
For radiator manufacturersBuderus.
Characteristic
Value
Material DescriptionRA-N built-in valve kit,s. 4 for Buderus
Presettingyes
Product groupRadiator Valves
Product lineMechanical TRV
Product TypeIntegrated valves
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.5d54ce6a-0b24-4dd4-9bbc-dcb31e648dce
SCIP dossier product nameRA-N & -U built-in valve 3
UL markNo
UsageFor bottom supplied radiators

General specifications

Characteristic
Value
Gross weight0.096 Kilogram
Net weight0.096 Kilogram
Volume0.068 Liter
Characteristic
Value
EAN/UPC5702420052212
Proposition 65Cancer and Reproductive Harm