
Integrated valves, RA, G 1/2 A, Presetting: yes, Contents of set: Valve, protective cap
013G7391
RA-U valve accessory, universal radiator, small flow, with presetting
013G7391
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Composition | Valve, protective cap |
| Connection to radiator | G 1/2 A |
| Connection type to sensor | RA |
| Contains batteries | No |
| Contents of set | Valve, protective cap |
| Description | RA-U valve accessory, universal radiator, small flow, with presetting |
| DG Indicator Profile | Not relevant for dangerous goods |
| Flow temperature [°C] [Max] | 120 °C |
| For radiator manufacturers | ArboniaDianormDiathermHenradKoradoManautPurmoRadsonRettigStarmexStelradVSZ Korad. |
Characteristic | Value |
|---|---|
| Material Description | RA-U valve accessory, Universal radiator |
| Presetting | yes |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | Integrated valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 5d54ce6a-0b24-4dd4-9bbc-dcb31e648dce |
| SCIP dossier product name | RA-N & -U built-in valve 3 |
| UL mark | No |
| Usage | For bottom supplied radiators |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.093 Kilogram |
| Net weight | 0.091 Kilogram |
| Volume | 0.063 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420025735 |
| Proposition 65 | Cancer and Reproductive Harm |