
Integrated valves, RA, G 1/2 A, Presetting: yes, Contents of set: Valve
013G1383
RA-U built-in valve, small flow, with presetting
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | Out of scope |
| Connection to radiator | G 1/2 A |
| Connection type to sensor | RA |
| Contains batteries | No |
| Contents of set | Valve |
| Description | RA-U built-in valve, small flow, with presetting |
| DG Indicator Profile | Not relevant for dangerous goods |
| Flow temperature [°C] [Max] | 120 °C |
| For radiator manufacturers | FerroliKoradoSchäfer |
| Material Description | Built in valve, RA-U |
Characteristic | Value |
|---|---|
| Presetting | yes |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | Integrated valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 15d96c60-c390-4af7-a3ed-eab3076e6190 |
| SCIP dossier product name | RA-N & -U built-in valve 2 |
| UL mark | Out of scope |
| Usage | For bottom supplied radiators |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 89 Gram |
| Net weight | 85 Gram |
| Volume | 0.104 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425136603 |
| Proposition 65 | Cancer and Reproductive Harm |