Integrated valves, RA, G 1/2 A, Presetting: yes, Contents of set: Valve
013G0372
RA-N built-in valve, white deco ring, normal and large flow, with presetting
013G0372
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection to radiator | G 1/2 A |
| Connection type to sensor | RA |
| Contains batteries | No |
| Contents of set | Valve |
| Description | RA-N built-in valve, white deco ring, normal and large flow, with presetting |
| DG Indicator Profile | Not relevant for dangerous goods |
| Flow temperature [°C] [Max] | 120 °C |
| For radiator manufacturers | BaufaBiasiBrötjeBrugmanBuderusCetraCICHDéLonghi (Radel)FinimetalHudevadKoradoMysonNorthorRioTermo TeknikVeha. |
Characteristic | Value |
|---|---|
| Material Description | RA-N built-in valve, white deco ring |
| Presetting | yes |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | Integrated valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 6159f1c9-e3e5-41cf-9fd1-cf332fcf8937 |
| SCIP dossier product name | RA-N & -U built-in valve 1 |
| UL mark | No |
| Usage | For bottom supplied radiators |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.083 Kilogram |
| Net weight | 0.083 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.102 Liter |
| Proposition 65 | Cancer and Reproductive Harm |