
Radiator Valves, RTR-G, High flow, DN 25, Straight, D
013G7028
High capacity valve for 1-pipe systems
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RTR-G
Product specifications
Characteristic | Value |
|---|---|
| Application | 1-pipe system |
| CE evaluated | Out of scope |
| China RoHS compliance | Out of scope |
| Connection size in | Rp 1 |
| Connection size out | R 1 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | High capacity valve for 1-pipe systems |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.16 bar |
| Dimension standard | D |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 120 °C |
| Kv measuring range | 0.57 - 2.27 |
Characteristic | Value |
|---|---|
| Kv value at Xp = 1 K [m³/h] | 0.570 m³/h |
| Kv value at Xp = 2 K [m³/h] | 2.270 m³/h |
| Kvs values [m³/h] | 4.58 m³/h |
| Material Description | RTR-G 25 S |
| Presetting | no |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | RTR-G |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 1a232a28-0fd8-4863-8b9f-acd8545a7bf8 |
| SCIP dossier product name | RTR-G Radiator valve |
| Tailpiece type | Standard |
| Test pressure [bar] | 25 bar |
| UL mark | Out of scope |
| Valve size | DN 25 |
| Valve type | High flow |
| Working pressure [bar] [Max] | 16 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.642 Kilogram |
| Net weight | 0.616 Kilogram |
| Volume | 0.667 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425126246 |
| Proposition 65 | Cancer and Reproductive Harm |