
Radiator Valves, RA-G, High flow, DN 20, Straight, D
013G1708
High capacity valve for 1-pipe systems
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RA-G, RA-G
Product specifications
Characteristic | Value |
---|---|
Application | 1-pipe system |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Connection size in | Rp 3/4 |
Connection size out | R 3/4 |
Connection types | Internal thread |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | High capacity valve for 1-pipe systems |
Design | Straight |
Differential pressure range [bar] [Max] | 0.20 bar |
Dimension standard | D |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
Characteristic | Value |
---|---|
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 1.430 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.360 m³/h |
Kvs values [m³/h] | 3.81 m³/h |
Material Description | RA-G DN20 S %CEN |
Presetting | no |
Product Type | RA-G |
Product group | Radiator Valves |
Product line | Mechanical TRV |
Tailpiece type | Standard |
Test pressure [bar] | 25 bar |
UL evaluated | Out of scope |
Valve size | DN 20 |
Valve type | High flow |
Working pressure [bar] [Max] | 16 bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.416 Kilogram |
Net weight | 0.416 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.58 Liter |
EAN/UPC | 5702420116709 |