
Radiator Valves, RA-FS, Bi-directional, DN 15, Straight, GB, Nickel plated
013G6285
RA-FS bi-directional valve, with 15mm fittings, nickel-plated
013G6285
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection size in | 15 mm |
| Connection size out | ½" BSP |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | RA-FS bi-directional valve, with 15mm fittings, nickel-plated |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Dimension standard | GB |
| Flow temperature [°C] [Max] | 120 °C |
| Kv value at Xp = 1 K [m³/h] | 0.130 m³/h |
| Kv value at Xp = 2 K [m³/h] | 0.640 m³/h |
| Kvs values [m³/h] | 0.73 m³/h |
Characteristic | Value |
|---|---|
| Material Description | RA-FS 15 S, bi-dir w. 15mm fittings (Ni) |
| Presetting | no |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | RA-FS |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | cf8798c2-b20e-4662-942c-73239b25d0af |
| SCIP dossier product name | RA-FS Bi-directional Radiator valve 2 |
| Surface | Nickel plated |
| Tailpiece type | Standard |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | DN 15 |
| Valve type | Bi-directional |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 262 Gram |
| Net weight | 249 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.273 Liter |
| EAN/UPC | 5702425237638 |