
Radiator Valves, RA-FN, Fixed capacity, 15, Angle, D
013G0023AA
Normal flow valves without presetting, with 15 mm fittings
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RA-FN, RA-FN
Product specifications
Characteristic | Value |
---|---|
Application | 2-pipe system |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Connection types | Internal thread |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Normal flow valves without presetting, with 15 mm fittings |
Design | Angle |
Differential pressure range [bar] [Max] | 0.60 bar |
Dimension standard | D |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
Characteristic | Value |
---|---|
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.730 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.220 m³/h |
Kvs values [m³/h] | 0.90 m³/h |
Material Description | RA-FN 15 INCLUDES 15MM COMP. FTG. |
Presetting | no |
Product Type | RA-FN |
Product group | Radiator Valves |
Product line | Mechanical TRV |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
UL evaluated | Out of scope |
Valve size | 15 |
Valve type | Fixed capacity |
Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.28 Kilogram |
Net weight | 0.269 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.256 Liter |
EAN/UPC | 5702425004957 |