Danfoss logo
RA-FN 013G0006 L

Radiator Valves, RA-FN, Fixed capacity, DN 20, Straight, F

013G0006

Normal flow valves without presetting

Product specifications

Characteristic
Value
Application2-pipe system
CE markNo
China RoHS complianceOut of scope
Connection size inRp 3/4
Connection size outR 3/4
Connection typesInternal thread
Contains batteriesNo
DescriptionNormal flow valves without presetting
DesignStraight
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure range [bar] [Max]0.60 bar
Dimension standardF
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
FinishNickel plated
Flow temperature [°C] [Max]120 °C
Kv value at Xp = 1 K [m³/h]0.580 m³/h
Characteristic
Value
Kv value at Xp = 2 K [m³/h]1.040 m³/h
Kvs values [m³/h]1.40 m³/h
Material DescriptionRA-FN 20 S "F"
Presettingno
Product groupRadiator Valves
Product lineMechanical TRV
Product TypeRA-FN
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.36713eb1-6f2d-4767-920b-1b2ca783e702
SCIP dossier product nameRA-FN Radiator valve 2
Tailpiece typeStandard
Test pressure [bar]16 bar
UL markNo
Valve sizeDN 20
Valve typeFixed capacity
Working pressure [bar] [Max]10 bar

General specifications

Characteristic
Value
Gross weight413 Gram
Net weight392 Gram
Volume0.562 Liter
Characteristic
Value
EAN/UPC5702420005874
Proposition 65Cancer and Reproductive Harm