Radiator Valves, RA-FN, Fixed capacity, DN 20, Angle, F
013G0005
Normal flow valves without presetting
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Connection size in | Rp 3/4 |
| Connection size out | R 3/4 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | Normal flow valves without presetting |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Dimension standard | F |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 120 °C |
| Kv value at Xp = 1 K [m³/h] | 0.58 m³/h |
Characteristic | Value |
|---|---|
| Kv value at Xp = 2 K [m³/h] | 1.04 m³/h |
| Kvs values [m³/h] | 1.4 m³/h |
| Material Description | RA-FN 20 A "F" |
| Presetting | no |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | RA-FN |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 36713eb1-6f2d-4767-920b-1b2ca783e702 |
| SCIP dossier product name | RA-FN Radiator valve 2 |
| Tailpiece type | Standard |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | DN 20 |
| Valve type | Fixed capacity |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.375 Kilogram |
| Net weight | 0.354 Kilogram |
| Volume | 0.57 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420012919 |
| Proposition 65 | Cancer and Reproductive Harm |