
Radiator Valves, RA-DV PURE, PURE Dynamic, DN 15, Straight, S
015G0254
PURE Dynamic valve, pressure independent
015G0254
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| BAC efficiency ISO 52120-1 and ISO 16484-4 | Class A |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection size in | Rp 1/2 |
| Connection size out | M26 x 1,5 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | PURE Dynamic valve, pressure independent |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Differential pressure range [bar] [Min] | 0.10 bar |
| Dimension standard | S |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow [l/h] [Max] | 135.0 L/h |
| Flow at setting 1 [l/h] [Max] | 10.0 L/h |
| Flow at setting 2 [l/h] [Max] | 15.0 L/h |
Characteristic | Value |
|---|---|
| Flow at setting 3 [l/h] [Max] | 20.0 L/h |
| Flow at setting 4 [l/h] [Max] | 35.0 L/h |
| Flow at setting 5 [l/h] [Max] | 50.0 L/h |
| Flow at setting 6 [l/h] [Max] | 80.0 L/h |
| Flow at setting 7 [l/h] [Max] | 100.0 L/h |
| Flow at setting N [l/h] [Max] | 135.0 L/h |
| Flow temperature [°C] [Max] | 95 °C |
| Material Description | RA-DV PURE 15 S "S" w. tail piece/nut |
| Presetting | yes |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | RA-DV PURE |
| REACH Candidate List substances | No |
| Tailpiece type | Standard |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | DN 15 |
| Valve type | PURE Dynamic |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.295 Kilogram |
| Net weight | 0.282 Kilogram |
| Volume | 0.339 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162477076 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |