
Radiator Valves, RA-N, Normal flow, DN 15, Straight
013G6805
Normal flow valves with presetting
Product specifications
Characteristic | Value |
---|---|
Application | 2-pipe system |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Connection size in | G 3/4 |
Connection size out | G 3/4 |
Connection types | External Thread |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Normal flow valves with presetting |
Design | Straight |
Differential pressure range [bar] [Max] | 0.60 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
Kv value at setting 1 [m³/h] | 0.040 m³/h |
Kv value at setting 2 [m³/h] | 0.090 m³/h |
Kv value at setting 3 [m³/h] | 0.160 m³/h |
Kv value at setting 4 [m³/h] | 0.250 m³/h |
Characteristic | Value |
---|---|
Kv value at setting 5 [m³/h] | 0.360 m³/h |
Kv value at setting 6 [m³/h] | 0.430 m³/h |
Kv value at setting 7 [m³/h] | 0.520 m³/h |
Kv value at setting N [m³/h] | 0.730 m³/h |
Kvs values [m³/h] | 0.90 m³/h |
Material Description | RA-N 15 S, external thread |
Presetting | yes |
Product Type | RA-N |
Product group | Radiator Valves |
Product line | Mechanical TRV |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ec70e424-c29e-4aa7-a0e4-00dd89774cca |
SCIP dossier product name | RA-N & -IN Radiator valve 4 |
Tailpiece type | Without tailpiece |
Test pressure [bar] | 16 bar |
UL evaluated | Out of scope |
Valve size | DN 15 |
Valve type | Normal flow |
Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.207 Kilogram |
Net weight | 0.195 Kilogram |
Volume | 0.259 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702425149603 |
Proposition 65 | Cancer and Reproductive Harm |