
Radiator Valves, RA-U PURE, Low flow, DN 10, Straight, S
015G3022
Low flow valves with presetting and presetting lock
Product specifications
Characteristic | Value |
---|---|
Application | 2-pipe system |
CE evaluated | Out of scope |
Connection size in | Rp 3/8 |
Connection size out | R 3/8 |
Connection types | Internal thread |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Low flow valves with presetting and presetting lock |
Design | Straight |
Differential pressure range [bar] [Max] | 0.60 bar |
Dimension standard | S |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
Kv value at setting 1 [m³/h] | 0.016 m³/h |
Kv value at setting 10 [m³/h] | 0.210 m³/h |
Kv value at setting 11 [m³/h] | 0.260 m³/h |
Kv value at setting 2 [m³/h] | 0.025 m³/h |
Kv value at setting 3 [m³/h] | 0.035 m³/h |
Kv value at setting 4 [m³/h] | 0.050 m³/h |
Characteristic | Value |
---|---|
Kv value at setting 5 [m³/h] | 0.060 m³/h |
Kv value at setting 6 [m³/h] | 0.080 m³/h |
Kv value at setting 7 [m³/h] | 0.100 m³/h |
Kv value at setting 8 [m³/h] | 0.120 m³/h |
Kv value at setting 9 [m³/h] | 0.160 m³/h |
Kv value at setting N [m³/h] | 0.280 m³/h |
Kvs values [m³/h] | 0.32 m³/h |
Material Description | RA-U PURE 10 S "S" w. presetting lock |
Presetting | yes |
Product Type | RA-U PURE |
Product group | Radiator Valves |
Product line | Mechanical TRV |
Tailpiece type | Metric thread |
Test pressure [bar] | 16 bar |
UL evaluated | Out of scope |
Valve size | DN 10 |
Valve type | Low flow |
Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.157 Kilogram |
Net weight | 0.147 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.23 Liter |
EAN/UPC | 5715162425770 |