Danfoss logo
Sensor pocket for Thermostats

Accessories, Sensors, Sensor pocket

AVTBWELL

Accessory sensor pocket 3/4" NPT, used for product: AVTB; AVTB-RA

Product specifications

Characteristic
Value
CE evaluatedOut of scope
Connection size3/4"
Connection typesMNPT
Contains batteriesNo
DescriptionAccessory sensor pocket 3/4" NPT, used for product: AVTB; AVTB-RA
DG Indicator ProfileNot relevant for dangerous goods
Characteristic
Value
Material Description3/4" NPT BRASS SENSOR POCKET FOR .7" A
Product groupAccessories
Product lineMechanical TRV
Product TypeAccessories, Sensors
Type of accessoriesSensor pocket
UL evaluatedOut of scope

General specifications

Characteristic
Value
Gross weight0.24 Kilogram
Net weight0.24 Kilogram
Characteristic
Value
Proposition 65Cancer