
Accessories, Sensors, Partner clip, React
015G3900
Partnerlip for partner branding
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Partnerlip for partner branding |
| DG Indicator Profile | Not relevant for dangerous goods |
| For sensors | React |
| Material Description | Partnerclip |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Sensors |
| Type of accessories | Partner clip |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.53 Gram |
| Net weight | 1.34 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424625047 |