
Accessories, Sensors, Mounting kit, RA 2000 remote
013U1021
Remote socket assembly kit for use of RA 2000 sensors 013G8262 and 013G8222 on VMT and RAV valves.
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts for radiator sensors
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | Out of scope |
| Contains batteries | No |
| Description | Remote socket assembly kit for use of RA 2000 sensors 013G8262 and 013G8222 on VMT and RAV valves. |
| DG Indicator Profile | Not relevant for dangerous goods |
| For sensors | RA 2000 remote |
| Material Description | FE adapter, RAV valves |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Sensors |
| Type of accessories | Mounting kit |
| UL evaluated | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.032 Kilogram |
| Net weight | 0.032 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.11 Liter |
| EAN/UPC | 5702420004129 |