
Accessories, Remote sensors, Mounting kit, RAW; RA Remote setting
013G5532
Capillary tube holders
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | Out of scope |
| Contains batteries | No |
| Description | Capillary tube holders |
| DG Indicator Profile | Not relevant for dangerous goods |
| For sensors | RA Remote settingRAW |
| Label product | Yes |
| Material Description | Accessory, FE-FF |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Remote sensors |
| REACH Candidate List substances | No |
| Type of accessories | Mounting kit |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12 Gram |
| Net weight | 10 Gram |
| Volume | 0.01 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420037806 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |