
Accessories, Sensors, Partner clip, RAE; RAW; RAS-C
013G5388
Partner clip for RAW, RAE, RAS-C sensors
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Partner clip for RAW, RAE, RAS-C sensors |
For sensors | RAERAS-CRAW |
Material Description | PartnerCLIPS |
Characteristic | Value |
---|---|
Product Type | Accessories, Sensors |
Product group | Accessories |
Product line | Mechanical TRV |
Type of accessories | Partner clip |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.002 Kilogram |
Net weight | 0.002 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702420080277 |