Accessories, Sensors, Partner clip, RA 2000
013G1674
Partner clip for RA 2000 sensor
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts for radiator sensors
013G1674
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Partner clip for RA 2000 sensor |
| DG Indicator Profile | Not relevant for dangerous goods |
| For sensors | RA 2000 |
| Material Description | Partner clip, RA 2000 |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Sensors |
| Type of accessories | Partner clip |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.9 Gram |
Characteristic | Value |
|---|---|
| Net weight | 0.9 Gram |