Accessories, Sensors, Mounting kit, RA 2000 remote
013G123000
Mounting kit for RA 2000 remote sensor
013G123000
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Mounting kit for RA 2000 remote sensor |
| DG Indicator Profile | Not relevant for dangerous goods |
| For sensors | RA 2000 remote |
| Material Description | TILBEHØR RA 2000 Facelift FF |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Sensors |
| Type of accessories | Mounting kit |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.008 Kilogram |
| Net weight | 0.006 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.12 Liter |