
TRV set, Contents of set: 3-elements, RAE, RA-FN, RLV, DN 15, Horizontal angle
013G5089
Includes RAE sensor, RA-FN horizontal angle valve and RLV-S angle lockshield valve.
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | 3-elements |
DG Indicator Profile | Contains Liquids |
Description | Includes RAE sensor, RA-FN horizontal angle valve and RLV-S angle lockshield valve. |
Design | Horizontal angle |
Material Description | RAE thermostat set w. UK angle valves |
Packaging type | Box |
Product Type | RAE + RA-FN + RLV |
Product group | TRV set |
Characteristic | Value |
---|---|
Product line | Mechanical TRV |
RLV type | RLV |
Sensor design | RAE |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | With o-ring |
UL evaluated | Out of scope |
Valve size | DN 15 |
Valve type | RA-FN |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.606 Kilogram |
Net weight | 0.595 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162296547 |