
Danfoss Regus® Sensors, Standard, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
015G3839
Danfoss Regus™ thermostatic sensor for valves with M30x1.5 connection.
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | Out of scope |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type sensor | Metal nut |
| Connection type to valve | M30x1.5 |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | Danfoss Regus™ thermostatic sensor for valves with M30x1.5 connection. |
| DG Indicator Profile | Contains Liquids |
| EN 215 Certified | No |
| EPD available | Yes |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Frost protection | Yes |
| Limiter pins | Yes |
| Material Description | Regus M30x1.5, BIS, "0" |
Characteristic | Value |
|---|---|
| Product group | Radiator Sensors |
| Product line | Mechanical TRV |
| Product Type | Danfoss Regus® Sensors |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Response time [m] | 22 min |
| SCIP dossier no. | e0f7c4f5-a2fa-4430-8a9f-67736706cc4a |
| SCIP dossier product name | React Redia Regus M30x1.5 BIS sensor |
| Sensor design | Danfoss Regus® |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Sensor version | Standard |
| Shut-off function | Yes |
| Temperature limitation | Yes |
| UL mark | Out of scope |
| Zero-blocking | Obstacle |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.163 Kilogram |
| Net weight | 0.149 Kilogram |
| Volume | 0.358 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424625597 |
| Proposition 65 | Cancer and Reproductive Harm |